Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Hyb.Cab.2XFO MM 50µm+3x2,5qmm;reel 500M
Bill of material
HARTING 33578515000002
Preview
Product number of the Manufacturer
33578515000002
Short Description
Hybrid cable, (copper/FO), Multimode, 2x G50 / 125 µm, 3x 2.5 mm², PVC, Cable length: 500 m
Long Description
Hybrid cable, (copper/FO), Multimode, 2x G50 / 125 µm, 3x 2.5 mm², PVC, Cable length: 500 m
Manufacturer Type Description
Hyb.Cab.2XFO MM 50µm+3x2,5qmm;reel 500M
Alternative product number
33 57 851 5000 002
Manufacturer Name
HARTING
Delivery Time
70
computer data cable (fiber optic) present
Yes
Product type
Hyb.Cab.2XFO MM 50µm+3x2,5qmm;reel 500M
Manufacturer product description
Hybrid cable, (copper/FO), Multimode, 2x G50 / 125 µm, 3x 2.5 mm², PVC, Cable length: 500 m
Manufacturer product designation
Hybrid cable, (copper/FO), Multimode, 2x G50 / 125 µm, 3x 2.5 mm², PVC, Cable length: 500 m
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
computer data cable (copper) present
No
energy cable present
No
Preview - Generation