Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-flexicon 5,08 FPH-4 GN SL
Bill of material
HARTING 14310417106000
Product number of the Manufacturer
14310417106000
Preview
Short Description
Connectors, Connector, Horizontal, Push-in-spring-cage termination, Rated current: ‌12 A, Contacts: 4, Copper alloy, Tin plated
Long Description
Connectors, Connector, Horizontal, Push-in-spring-cage termination, Rated current: ‌12 A, Contacts: 4, Copper alloy, Tin plated, Coding: Please order coding pins separately., PCB fixing: With screw flange, Polyamide (PA), Polyphthalamide (PPA), Green
Manufacturer Type Description
har-flexicon 5,08 FPH-4 GN SL
Alternative product number
14 31 041 7106 000
Manufacturer Name
HARTING
Delivery Time
7
Type of packaging
Bulk packaging
Material of the contact coat
Tin
Material of the contact
Other copper alloys
rated current
12 A
Number of rows
1
Pole number
4
Manufacturer product description
Connectors, Connector, Horizontal, Push-in-spring-cage termination, Rated current: ‌12 A, Contacts: 4, Copper alloy, Tin plated
Manufacturer product designation
har-flexicon 5,08 FPH-4 GN SL
Grid dimensions 2
5.080 mm
Type of PCB contacting
Push-in-spring-cage termination
lower limit temperature
-40 °C
upper limit temperature
110 °C
Coating plug contact area
Tin (Sn)
certificate/approval
0
Combustibility class
V0
material of insulation
Polyamide
Assembly
Screw
rated voltage
250 V
Minimum Order Quantity
150
Quantity Scale
150
Customs tariff number
85366990
Country of origin
IT
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D