Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-flexicon 2,54 MSH-2 T24 WH 600pcs WP
Bill of material
HARTING 14110213002160
Product number of the Manufacturer
14110213002160
Preview
Short Description
Connectors, Header, Horizontal, With guiding pin, Rated current: ‌6 A, Contacts: 2, Copper alloy, Tin plated, Liquid crystal polymer (LCP), White
Long Description
Connectors, Header, Horizontal, With guiding pin, Rated current: ‌6 A, Contacts: 2, Copper alloy, Tin plated, Liquid crystal polymer (LCP), White
Manufacturer Type Description
har-flexicon 2,54 MSH-2 T24 WH 600pcs WP
Alternative product number
14 11 021 3002 160
Manufacturer Name
HARTING
Delivery Time
42
Type of packaging
Bulk packaging
Material of the contact coat
Tin
Material of the contact
Other copper alloys
rated current
6 A
Number of rows
1
Pole number
2
Manufacturer product description
Connectors, Header, Horizontal, With guiding pin, Rated current: ‌6 A, Contacts: 2, Copper alloy, Tin plated, Liquid crystal polymer (LCP), White
Manufacturer product designation
har-flexicon 2,54 MSH-2 T24 WH 600pcs WP
Grid dimensions 2
2.540 mm
lower limit temperature
-40 °C
upper limit temperature
125 °C
Coating plug contact area
Tin (Sn)
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
rated voltage
160 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D