Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-flex Power M str 3P SMT PL1 Sample
Bill of material
HARTING 15520032601333
Product number of the Manufacturer
15520032601333
Short Description
Connectors, Male connector, Reflow soldering termination (SMT), Rated current: ‌20 A, Contacts: 3, Straight
Long Description
Connectors, Male connector, Reflow soldering termination (SMT), Rated current: ‌20 A, Contacts: 3, Straight, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1, Liquid crystal polymer (LCP), Black
Manufacturer Type Description
har-flex Power M str 3P SMT PL1 Sample
Alternative product number
15 52 003 2601 333
Manufacturer Name
HARTING
Delivery Time
56
Type of packaging
Sample
Material of the contact coat
Nickel/gold, Mating side, Tin, Termination side
Material of the contact
Other copper alloys
rated current
20 A
Pole number
3
Manufacturer product description
Connectors, Male connector, Reflow soldering termination (SMT), Rated current: ‌20 A, Contacts: 3, Straight
Manufacturer product designation
har-flex Power M str 3P SMT PL1 Sample
Grid dimensions 1
2.540 mm
Type of PCB contacting
Reflow soldering termination (SMT)
Direction mating face
Standard
lower limit temperature
-55 °C
upper limit temperature
125 °C
Coating plug contact area
Gold (au), Mating side, Tin (Sn), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
rated voltage
180 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
No preview available.