Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-flex IDC fem w/st-rel 40pos PL1
Bill of material
HARTING 15290402502000
Product number of the Manufacturer
15290402502000
Preview
Short Description
Connectors, Female connector, IDC insulation displacement termination, Contacts: 40, Straight
Long Description
Connectors, Female connector, IDC insulation displacement termination, Contacts: 40, Straight, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1, Liquid crystal polymer (LCP)
Manufacturer Type Description
har-flex IDC fem w/st-rel 40pos PL1
Alternative product number
15 29 040 2502 000
Manufacturer Name
HARTING
Delivery Time
42
Material of the contact coat
Nickel/gold, Mating side, Tin, Termination side
Material of the contact
Other copper alloys
Number of rows
2
Pole number
40
Manufacturer product description
Connectors, Female connector, IDC insulation displacement termination, Contacts: 40, Straight
Manufacturer product designation
har-flex IDC fem w/st-rel 40pos PL1
Type of PCB contacting
IDC insulation displacement termination
Direction mating face
Standard
Coating plug contact area
Gold (au), Mating side, Tin (Sn), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D