Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
har-flex IDC fem 64pos PL1
Bill of material
HARTING 15290642501000
Product number of the Manufacturer
15290642501000
Preview
Short Description
Connectors, Female connector, IDC insulation displacement termination, Contacts: 64, Straight
Long Description
Connectors, Female connector, IDC insulation displacement termination, Contacts: 64, Straight, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1, Liquid crystal polymer (LCP)
Manufacturer Type Description
har-flex IDC fem 64pos PL1
Alternative product number
15 29 064 2501 000
Manufacturer Name
HARTING
Delivery Time
42
Material of the contact coat
Nickel/gold, Mating side, Tin, Termination side
Material of the contact
Other copper alloys
Number of rows
2
Pole number
64
Manufacturer product description
Connectors, Female connector, IDC insulation displacement termination, Contacts: 64, Straight
Manufacturer product designation
har-flex IDC fem 64pos PL1
Type of PCB contacting
IDC insulation displacement termination
Direction mating face
Standard
Coating plug contact area
Gold (au), Mating side, Tin (Sn), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
Minimum Order Quantity
75
Quantity Scale
75
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
3D
情報
2D