Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-bus HM Mel., Typ B22, AFS 2, Tube
Bill of material
HARTING 17041542002
Product number of the Manufacturer
17041542002
Preview
Short Description
Connectors, Male connector, Press-in termination, Rated current: ‌1 A, Contacts: 154, Straight
Long Description
Connectors, Male connector, Press-in termination, Rated current: ‌1 A, Contacts: 154, Straight, Copper alloy, Au over Pd/Ni over Ni, Mating side, Nickel plated, Termination side, Performance level: 2, Thermoplastic resin, glass-fibre filled, Beige
Manufacturer Type Description
har-bus HM Mel., Typ B22, AFS 2, Tube
Alternative product number
17 04 154 2002
Manufacturer Name
HARTING
Delivery Time
21
Suitable for printed-circuit board thickness
1.400 mm
Type of packaging
plastic box
Material of the contact coat
Nickel/gold, Mating side, Nickel, Termination side
Material of the contact
Other copper alloys
rated current
1 A
Number of rows
7
Pole number
154
Manufacturer product description
Connectors, Male connector, Press-in termination, Rated current: ‌1 A, Contacts: 154, Straight
Manufacturer product designation
har-bus HM Mel., Typ B22, AFS 2, Tube
Grid dimensions 1
2 mm
Grid dimensions 2
2 mm
Type of PCB contacting
Press-in
Direction mating face
Standard
lower limit temperature
-55 °C
upper limit temperature
125 °C
Coating plug contact area
Gold (au), Mating side, Nickel (Ni), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Thermoplast
Minimum Order Quantity
11
Quantity Scale
11
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D