Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-bus HM FL Typ AB25 ohne Schirmblech
Bill of material
HARTING 17351251101
Product number of the Manufacturer
17351251101
Preview
Short Description
Connectors, Female connector, Press-in termination, Rated current: ‌1 A, Contacts: 125, Angled
Long Description
Connectors, Female connector, Press-in termination, Rated current: ‌1 A, Contacts: 125, Angled, Copper alloy, Au over Ni, Mating side, Nickel plated, Termination side, Performance level: 1, Thermoplastic resin, glass-fibre filled, Beige
Manufacturer Type Description
har-bus HM FL Typ AB25 ohne Schirmblech
Alternative product number
17 35 125 1101
Manufacturer Name
HARTING
Delivery Time
35
Suitable for printed-circuit board thickness
1.400 mm
Type of packaging
plastic box
Material of the contact coat
Nickel/gold, Mating side, Nickel, Termination side
Material of the contact
Other copper alloys
rated current
1 A
Number of rows
7
Pole number
125
Manufacturer product description
Connectors, Female connector, Press-in termination, Rated current: ‌1 A, Contacts: 125, Angled
Manufacturer product designation
har-bus HM FL Typ AB25 ohne Schirmblech
Grid dimensions 1
2 mm
Grid dimensions 2
2 mm
Type of PCB contacting
Press-in
Direction mating face
turned
lower limit temperature
-55 °C
upper limit temperature
125 °C
Coating plug contact area
Gold (au), Mating side, Nickel (Ni), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Thermoplast
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D