Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han1A CA 3+PE -lever f/- PVC 1m
Bill of material
HARTING 33500100201010
Product number of the Manufacturer
33500100201010
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 1 m, Diameter: 9.2 mm
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 1 m, Diameter: 9.2 mm
Manufacturer Type Description
Han1A CA 3+PE -lever f/- PVC 1m
Alternative product number
33 50 010 0201 010
Manufacturer Name
HARTING
Delivery Time
49
Arrangement of the cable lead-in, head 1
Han® 1A, Female
Type of plug-in contact, head 1
Han® 1A, Female (socket)
Design of the electrical connection (head 1)
Han® 1A, Female
Length of the preassembled line
1 m
Material of the cable mantle
PVC
Product type
Han1A CA 3+PE -lever f/- PVC 1m
Application standards
IEC 60332-1-2
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 1 m, Diameter: 9.2 mm
Conductor cross section (AWG), max.
4x 2.5 mm²
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 1 m, Diameter: 9.2 mm
Color of coat
Grey
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation