Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock side entry M40
Bill of material
HARTING 11126001503
Preview
Product number of the Manufacturer
11126001503
Short Description
Shell, Size: Han-Yellock® 60, Push button, Side entry, 1x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7021 (black grey)
Long Description
Shell, Size: Han-Yellock® 60, Push button, Side entry, 1x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7021 (black grey), Degree of protection: IP65, IP67
Manufacturer Type Description
Han-Yellock side entry M40
Alternative product number
11 12 600 1503
Manufacturer Name
HARTING
Delivery Time
63
Arrangement of the cable lead-in
lateral
Type of interlock
Push button
Design of housing surface
powder-coated
Design of housing
Sleeve housing, multipartite, cover
Housing coating
powder-coated
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han-Yellock side entry M40
Brand
Han-Yellock®
number of cable inlets
1
Application standards
EN 60664-1
Corrosion resistance
Han-Yellock®
Size of connection thread
M40
Size
Han-Yellock® 60
Mounting method of the cable gland
metric
Manufacturer product description
Shell, Size: Han-Yellock® 60, Push button, Side entry, 1x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7021 (black grey), Degree of protection: IP65, IP67
Manufacturer product designation
Shell, Size: Han-Yellock® 60, Push button, Side entry, 1x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7021 (black grey)
color of housing
anthracite
color
anthracite
certificate/approval
CE
Combustibility class
V0
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D