Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock M-c 0.5mm² (Au)
Bill of material
HARTING 11050006122
Preview
Product number of the Manufacturer
11050006122
Short Description
Crimp contact, Operating current: ≤20 A, Male, Copper alloy, Gold plated, Conductor cross-section: 0.5 mm², AWG 20
Long Description
Crimp contact, Operating current: ≤20 A, Male, Copper alloy, Gold plated, Conductor cross-section: 0.5 mm², AWG 20
Manufacturer Type Description
Han-Yellock M-c 0.5mm² (Au)
Alternative product number
11 05 000 6122
Manufacturer Name
HARTING
Delivery Time
77
Insulation stripped length
6.5 mm
Contact design
Pin
max. connectable conductor cross-section
0.5 mm²
Material of the contact coat
Gold, Au
Material of the contact
Other copper alloys
Product type
Han-Yellock M-c 0.5mm² (Au), Han-Yellock®
Brand
Han-Yellock®
Application standards
EN 60664-1
Contact type
turned
Manufacturer product description
Crimp contact, Operating current: ≤20 A, Male, Copper alloy, Gold plated, Conductor cross-section: 0.5 mm², AWG 20
Manufacturer product designation
Crimp contact, Operating current: ≤20 A, Male, Copper alloy, Gold plated, Conductor cross-section: 0.5 mm², AWG 20, Han-Yellock M-c 0.5mm² (Au)
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D