Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock cover for bulkhead housing
Bill of material
HARTING 11123005401
Preview
Product number of the Manufacturer
11123005401
Short Description
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Yellock® 30, Degree of protection: IP65, IP67
Long Description
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Yellock® 30, Degree of protection: IP65, IP67
Manufacturer Type Description
Han-Yellock cover for bulkhead housing
Alternative product number
11 12 300 5401
Manufacturer Name
HARTING
Delivery Time
63
Degree of protection (IP), mounted
IP65, IP67
Product type
Han-Yellock cover for bulkhead housing
Brand
Han-Yellock®
Application standards
EN 60664-1
Size
Han-Yellock® 30
Manufacturer product description
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Yellock® 30, Degree of protection: IP65, IP67
Manufacturer product designation
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Yellock® 30, Degree of protection: IP65, IP67
max. operating ambient temperature
125 °C
certificate/approval
0
Combustibility class
V0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D