Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock bulkhead housing-Molly Bolts
Bill of material
HARTING 11123000302
Preview
Product number of the Manufacturer
11123000302
Short Description
Bulkhead mounted housing, Size: Han-Yellock® 30, Material (hood/housing): Zinc die-cast, Zinc passivation, Metallic, Material (seal): NBR
Long Description
Bulkhead mounted housing, Size: Han-Yellock® 30, Material (hood/housing): Zinc die-cast, Zinc passivation, Metallic, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer Type Description
Han-Yellock bulkhead housing-Molly Bolts
Alternative product number
11 12 300 0302
Manufacturer Name
HARTING
Delivery Time
63
Design of housing surface
Zinc passivation
Design of housing
Add-on housing
Housing coating
Zinc passivation
seal present
Yes
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
Product type
Han-Yellock bulkhead housing-Molly Bolts
Brand
Han-Yellock®
Application standards
EN 60664-1
Corrosion resistance
Han-Yellock®
Size
Han-Yellock® 30
Manufacturer product description
Bulkhead mounted housing, Size: Han-Yellock® 30, Material (hood/housing): Zinc die-cast, Zinc passivation, Metallic, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer product designation
Bulkhead mounted housing, Size: Han-Yellock® 30, Material (hood/housing): Zinc die-cast, Zinc passivation, Metallic, Material (seal): NBR
color of housing
metallic
color
metallic
certificate/approval
CE
Combustibility class
V0
material of housing
Zink, Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D