Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 60M carrier hood button slot
Bill of material
HARTING 11136000110
Preview
Product number of the Manufacturer
11136000110
Short Description
Carrier hood, Push button, slot, Size: Han-Yellock® 60, Push button, Polyamide (PA), Stainless steel
Long Description
Carrier hood, Push button, slot, Size: Han-Yellock® 60, Push button, Polyamide (PA), Stainless steel, Material (hood/housing): Zinc die-cast, Passivated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer Type Description
Han-Yellock 60M carrier hood button slot
Alternative product number
11 13 600 0110
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Push button
Design of housing surface
Passivated
Design of housing
Sleeve housing, multipartite, carrier housing
Housing coating
Passivated
seal present
Yes
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han-Yellock 60M carrier hood button slot
Brand
Han-Yellock®
Application standards
EN 60664-1
Corrosion resistance
Han-Yellock®
Size
Han-Yellock® 60
Manufacturer product description
Carrier hood, Push button, slot, Size: Han-Yellock® 60, Push button, Polyamide (PA), Stainless steel, Material (hood/housing): Zinc die-cast, Passivated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer product designation
Carrier hood, Push button, slot, Size: Han-Yellock® 60, Push button, Polyamide (PA), Stainless steel
color of housing
Black
color
Black
certificate/approval
CE
material of housing
Zink, Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D