Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 60 kit, 48 pin, angled
Bill of material
HARTING 10226000003
Preview
Product number of the Manufacturer
10226000003
Short Description
Connector sets, Crimp termination, Contacts: 48, Bulkhead mounted housing, Carrier hood, Shell, Size: Han-Yellock® 60, Side entry, 1x M32
Long Description
Connector sets, Crimp termination, Contacts: 48, Bulkhead mounted housing, Carrier hood, Shell, Size: Han-Yellock® 60, Side entry, 1x M32
Manufacturer Type Description
Han-Yellock 60 kit, 48 pin, angled
Alternative product number
10 22 600 0003
Manufacturer Name
HARTING
Delivery Time
63
Arrangement of the cable lead-in
lateral
Brand
Han-Yellock®
number of cable inlets
1
Conductor connection method
crimp connection
Size of connection thread
M32
Pole number
48
Manufacturer product description
Han-Yellock 60 kit, 48 pin, angled
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation