Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 60 carrier hood button plain
Bill of material
HARTING 11126000100
Preview
Product number of the Manufacturer
11126000100
Short Description
Carrier hood, Plain push button, Size: Han-Yellock® 60, Push button, Polyamide (PA), Stainless steel
Long Description
Carrier hood, Plain push button, Size: Han-Yellock® 60, Push button, Polyamide (PA), Stainless steel, Material (hood/housing): Aluminium die-cast, Passivated, Metallic, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer Type Description
Han-Yellock 60 carrier hood button plain
Alternative product number
11 12 600 0100
Manufacturer Name
HARTING
Delivery Time
63
Type of interlock
Push button
Design of housing surface
Passivated
Design of housing
Sleeve housing, multipartite, carrier housing
Housing coating
Passivated
seal present
Yes
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han-Yellock 60 carrier hood button plain
Brand
Han-Yellock®
Application standards
EN 60664-1
Corrosion resistance
Han-Yellock®
Size
Han-Yellock® 60
Manufacturer product description
Carrier hood, Plain push button, Size: Han-Yellock® 60, Push button, Polyamide (PA), Stainless steel, Material (hood/housing): Aluminium die-cast, Passivated, Metallic, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer product designation
Carrier hood, Plain push button, Size: Han-Yellock® 60, Push button, Polyamide (PA), Stainless steel
color of housing
metallic
color
metallic
certificate/approval
CE
Combustibility class
V0
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D