Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 60 bulkhead housing
Bill of material
HARTING 11126000301
Preview
Product number of the Manufacturer
11126000301
Short Description
Bulkhead mounted housing, Size: Han-Yellock® 60, Material (hood/housing): Zinc die-cast, Passivated, Metallic, Material (seal): NBR
Long Description
Bulkhead mounted housing, Size: Han-Yellock® 60, Material (hood/housing): Zinc die-cast, Passivated, Metallic, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer Type Description
Han-Yellock 60 bulkhead housing
Alternative product number
11 12 600 0301
Manufacturer Name
HARTING
Delivery Time
63
Design of housing surface
Passivated
Design of housing
Add-on housing
Housing coating
Passivated
seal present
Yes
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
Product type
Han-Yellock 60 bulkhead housing
Brand
Han-Yellock®
Application standards
EN 60664-1
Corrosion resistance
Han-Yellock®
Size
Han-Yellock® 60
Manufacturer product description
Bulkhead mounted housing, Size: Han-Yellock® 60, Material (hood/housing): Zinc die-cast, Passivated, Metallic, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer product designation
Bulkhead mounted housing, Size: Han-Yellock® 60, Material (hood/housing): Zinc die-cast, Passivated, Metallic, Material (seal): NBR
color of housing
metallic
color
metallic
certificate/approval
CE
Combustibility class
V0
material of housing
Zink, Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D