Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 30 cover for hood high
Bill of material
HARTING 11123005452
Preview
Product number of the Manufacturer
11123005452
Short Description
Protection cover, for carrier hoods, With fixing cord, Thermoplastic, Size: Han-Yellock® 30, Material (seal): NBR, Degree of protection: IP65, IP67
Long Description
Protection cover, for carrier hoods, With fixing cord, Thermoplastic, Size: Han-Yellock® 30, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer Type Description
Han-Yellock 30 cover for hood high
Alternative product number
11 12 300 5452
Manufacturer Name
HARTING
Delivery Time
77
seal present
Yes
Degree of protection (IP), mounted
IP65, IP67
Product type
Han-Yellock 30 cover for hood high
Brand
Han-Yellock®
Application standards
EN 60664-1
Size
Han-Yellock® 30
Captivity element present
Yes
Manufacturer product description
Protection cover, for carrier hoods, With fixing cord, Thermoplastic, Size: Han-Yellock® 30, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer product designation
Protection cover, for carrier hoods, With fixing cord, Thermoplastic, Size: Han-Yellock® 30, Material (seal): NBR, Degree of protection: IP65, IP67
max. operating ambient temperature
125 °C
certificate/approval
0
Combustibility class
V0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D