Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 10 hood M25 top entry
Bill of material
HARTING 11200031401
Preview
Product number of the Manufacturer
11200031401
Short Description
Hood, Size: Han-Yellock® 10, Push button, Polyamide (PA), Stainless steel, Top entry, 1x M25
Long Description
Hood, Size: Han-Yellock® 10, Push button, Polyamide (PA), Stainless steel, Top entry, 1x M25, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7021 (black grey), Degree of protection: IP65, IP67
Manufacturer Type Description
Han-Yellock 10 hood M25 top entry
Alternative product number
11 20 003 1401
Manufacturer Name
HARTING
Delivery Time
63
Arrangement of the cable lead-in
vertical, top
Type of interlock
Push button
Design of housing surface
powder-coated
Design of housing
Sleeve housing
Housing coating
powder-coated
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han-Yellock 10 hood M25 top entry
Brand
Han-Yellock®
number of cable inlets
1
Application standards
EN 60664-1
Corrosion resistance
Han-Yellock®
Size of connection thread
M25
Size
Han-Yellock® 10
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Size: Han-Yellock® 10, Push button, Polyamide (PA), Stainless steel, Top entry, 1x M25, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7021 (black grey), Degree of protection: IP65, IP67
Manufacturer product designation
Hood, Size: Han-Yellock® 10, Push button, Polyamide (PA), Stainless steel, Top entry, 1x M25
color of housing
anthracite
color
anthracite
certificate/approval
CE
Combustibility class
V0
material of housing
Zink, Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D