Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 10 HABM
Bill of material
HARTING 11200030800
Preview
Product number of the Manufacturer
11200030800
Short Description
Bulkhead mounted housing, Angled, Size: Han-Yellock® 10, Push button, Material (hood/housing): Zinc die-cast, Zinc passivation, Metallic
Long Description
Bulkhead mounted housing, Angled, Size: Han-Yellock® 10, Push button, Material (hood/housing): Zinc die-cast, Zinc passivation, Metallic, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer Type Description
Han-Yellock 10 HABM
Alternative product number
11 20 003 0800
Manufacturer Name
HARTING
Delivery Time
63
Type of interlock
Push button
Design of housing surface
Zinc passivation
Design of housing
Add-on housing
Housing coating
Zinc passivation
seal present
Yes
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han-Yellock 10 HABM
Brand
Han-Yellock®
Application standards
EN 60664-1
Corrosion resistance
Han-Yellock®
Size
Han-Yellock® 10
Manufacturer product description
Bulkhead mounted housing, Angled, Size: Han-Yellock® 10, Push button, Material (hood/housing): Zinc die-cast, Zinc passivation, Metallic, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer product designation
Bulkhead mounted housing, Angled, Size: Han-Yellock® 10, Push button, Material (hood/housing): Zinc die-cast, Zinc passivation, Metallic
color of housing
metallic
color
metallic
certificate/approval
CE
Combustibility class
V0
material of housing
Zink, Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D