Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 10 cover f. housing w. seal
Bill of material
HARTING 11200035406
Preview
Product number of the Manufacturer
11200035406
Short Description
Protection cover, for bulkhead mounted housings, Thermoplastic, With seal, Size: Han-Yellock® 10
Long Description
Protection cover, for bulkhead mounted housings, Thermoplastic, With seal, Size: Han-Yellock® 10
Manufacturer Type Description
Han-Yellock 10 cover f. housing w. seal
Alternative product number
11 20 003 5406
Manufacturer Name
HARTING
Delivery Time
63
Product type
Han-Yellock 10 cover f. housing w. seal
Brand
Han-Yellock®
Application standards
EN 60664-1
Size
Han-Yellock® 10
Manufacturer product description
Protection cover, for bulkhead mounted housings, Thermoplastic, With seal, Size: Han-Yellock® 10
Manufacturer product designation
Protection cover, for bulkhead mounted housings, Thermoplastic, With seal, Size: Han-Yellock® 10
max. operating ambient temperature
125 °C
certificate/approval
0
Combustibility class
V0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D