Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han TPL 800 Y-distributor
Bill of material
HARTING 09400330901
Product number of the Manufacturer
09400330901
Short Description
Connector sets, Rated current: ‌800 A, Contacts: 3, Material: Aluminium die-cast, Corrosion resistant
Long Description
Connector sets, Rated current: ‌800 A, Contacts: 3, Material: Aluminium die-cast, Corrosion resistant
Manufacturer Type Description
Han TPL 800 Y-distributor
Alternative product number
09 40 033 0901
Manufacturer Name
HARTING
Delivery Time
0
max. connectable conductor cross-section multiple wire
185 mm²
min. connectable conductor cross-section multiple wire
95 mm²
rated current
800 A
Application standards
EN 50124-1
Pole number
3
Manufacturer product family
Han® HPR TrainPowerLine
Manufacturer product description
Han TPL 800 Y-distributor
certificate/approval
0
material of housing
aluminium die-cast, Corrosion resistant
Max. line cross section, flexible
185 mm²
Min. line cross section, flexible
95 mm²
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
No preview available.