Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han TC200 M-contact 50mm² protected
Bill of material
HARTING 09110007122
Preview
Product number of the Manufacturer
09110007122
Short Description
Crimp contact, With protective insert, Operating current: ≤200 A, Male, Copper alloy, Silver plated, Conductor cross-section: 50 mm²
Long Description
Crimp contact, With protective insert, Operating current: ≤200 A, Male, Copper alloy, Silver plated, Conductor cross-section: 50 mm²
Manufacturer Type Description
Han TC200 M-contact 50mm² protected
Alternative product number
09 11 000 7122
Manufacturer Name
HARTING
Delivery Time
77
Insulation stripped length
22.5 mm
Contact design
Pin
max. connectable conductor cross-section
50 mm²
Material of the contact coat
Silver
Material of the contact
Other copper alloys
Product type
Han TC200 M-contact 50mm² protected, TC 200
Brand
TC 200
Application standards
EN 60664-1
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Crimp contact, With protective insert, Operating current: ≤200 A, Male, Copper alloy, Silver plated, Conductor cross-section: 50 mm²
Manufacturer product designation
Crimp contact, With protective insert, Operating current: ≤200 A, Male, Copper alloy, Silver plated, Conductor cross-section: 50 mm², Han TC200 M-contact 50mm² protected
max. operating ambient temperature
125 °C
certificate/approval
0
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D