Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han TC100-M-ax 38qmm
Bill of material
HARTING 09110006194
Preview
Product number of the Manufacturer
09110006194
Short Description
Axial screw contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 38 mm²
Long Description
Axial screw contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 38 mm²
Manufacturer Type Description
Han TC100-M-ax 38qmm
Alternative product number
09 11 000 6194
Manufacturer Name
HARTING
Delivery Time
77
Insulation stripped length
13 mm
Contact design
Pin
max. connectable conductor cross-section
38 mm²
Material of the contact coat
Silver
Material of the contact
Other copper alloys
Product type
Han TC100-M-ax 38qmm, TC 100
Brand
TC 100
Application standards
EN 60664-1
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Axial screw contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 38 mm²
Manufacturer product designation
Axial screw contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 38 mm², Han TC100-M-ax 38qmm
max. operating ambient temperature
125 °C
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D