Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han® S-HSI w. MC M8-red-SLV-UP
Bill of material
HARTING 09930010126
Product number of the Manufacturer
09930010126
Short Description
Screw mounted housing, incl. male contact with M8 bolt termination, With Tuflok® protection, With unlocking protection, Single locking lever
Long Description
Screw mounted housing, incl. male contact with M8 bolt termination, With Tuflok® protection, With unlocking protection, Single locking lever, Material (hood/housing): Polyamide (PA), RAL 3001 (signal red), RAL 1028 (melon yellow), Degree of protection: IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
Manufacturer Type Description
Han® S-HSI w. MC M8-red-SLV-UP
Alternative product number
09 93 001 0126
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Longitudinal strap
Design of housing
Screw mounted housing
Degree of protection (IP), mounted
IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han® S-HSI w. MC M8-red-SLV-UP
Brand
Han® S
Application standards
EN 60664-1
Corrosion resistance
Han® S
Manufacturer product description
Screw mounted housing, incl. male contact with M8 bolt termination, With Tuflok® protection, With unlocking protection, Single locking lever, Material (hood/housing): Polyamide (PA), RAL 3001 (signal red), RAL 1028 (melon yellow), Degree of protection: IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
Manufacturer product designation
Screw mounted housing, incl. male contact with M8 bolt termination, With Tuflok® protection, With unlocking protection, Single locking lever
color of housing
red, yellow
color
RAL 3001 (signal red), RAL 1028 (melon yellow)
certificate/approval
0
Combustibility class
V0
material of housing
Polyamide (PA), Plastic
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
seal present
No
Flap cover present
No
UV-resistant
No
Deeplink
Deeplink
Preview - Generation
No preview available.