Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han® S-HSI w. MC M8-red
Bill of material
HARTING 09930010102XL
Preview
Product number of the Manufacturer
09930010102XL
Short Description
Screw mounted housing, incl. male contact with M8 bolt termination, Single locking lever
Long Description
Screw mounted housing, incl. male contact with M8 bolt termination, Single locking lever, Material (hood/housing): Polyamide (PA), RAL 3001 (signal red), Degree of protection: IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
Manufacturer Type Description
Han® S-HSI w. MC M8-red
Alternative product number
09 93 001 0102 XL
Manufacturer Name
HARTING
Delivery Time
42
Type of interlock
Longitudinal strap
Design of housing
Screw mounted housing
Degree of protection (IP), mounted
IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han® S-HSI w. MC M8-red
Brand
Han® S
Application standards
EN 60664-1
Corrosion resistance
Han® S
Manufacturer product description
Screw mounted housing, incl. male contact with M8 bolt termination, Single locking lever, Material (hood/housing): Polyamide (PA), RAL 3001 (signal red), Degree of protection: IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
Manufacturer product designation
Screw mounted housing, incl. male contact with M8 bolt termination, Single locking lever
color of housing
red
color
RAL 3001 (signal red)
certificate/approval
0
Combustibility class
V0
material of housing
Polyamide (PA), Plastic
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Preview - Generation