Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Q 8/0 ABDECKKAPPE
Bill of material
HARTING 09120085407
Preview
Product number of the Manufacturer
09120085407
Short Description
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Compact®, Single locking lever, Degree of protection: IP65
Long Description
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Compact®, Single locking lever, Degree of protection: IP65
Manufacturer Type Description
Han Q 8/0 ABDECKKAPPE
Alternative product number
09 12 008 5407
Manufacturer Name
HARTING
Delivery Time
63
Type of interlock
Longitudinal strap
Degree of protection (IP), mounted
IP65
Product type
Han Q 8/0 ABDECKKAPPE
Brand
Han-Compact®
Size
Han-Compact®
Manufacturer product description
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Compact®, Single locking lever, Degree of protection: IP65
Manufacturer product designation
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Compact®, Single locking lever, Degree of protection: IP65
max. operating ambient temperature
125 °C
certificate/approval
0
Combustibility class
V0
Locking present
Yes
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D