Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular Twin Panel feed through
Bill of material
HARTING 09140009928
Preview
Product number of the Manufacturer
09140009928
Short Description
Panel feed through housing, Size: Modular Twin, Screw locking, Material (hood/housing): Zinc die-cast, Material (seal): NBR
Long Description
Panel feed through housing, Size: Modular Twin, Screw locking, Material (hood/housing): Zinc die-cast, Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han-Modular Twin Panel feed through
Alternative product number
09 14 000 9928
Manufacturer Name
HARTING
Delivery Time
63
Type of interlock
Screw
Design of housing
Feed-through header
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han-Modular Twin Panel feed through
Brand
Han-Modular® Twin
Application standards
IEC 61984
Corrosion resistance
Han-Modular® Twin
Size
Modular Twin
Manufacturer product description
Panel feed through housing, Size: Modular Twin, Screw locking, Material (hood/housing): Zinc die-cast, Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Panel feed through housing, Size: Modular Twin, Screw locking, Material (hood/housing): Zinc die-cast, Material (seal): NBR
certificate/approval
CE
material of housing
Zink, Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Размер
2D