Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han M Hood Coupler 1 Lever PG 11
Bill of material
HARTING 09370031750
Preview
Product number of the Manufacturer
09370031750
Short Description
Cable to cable housing, Size: 3 A, Single locking lever, Stainless steel, Top entry, 1x Pg 11
Long Description
Cable to cable housing, Size: 3 A, Single locking lever, Stainless steel, Top entry, 1x Pg 11, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP67
Manufacturer Type Description
Han M Hood Coupler 1 Lever PG 11
Alternative product number
09 37 003 1750
Manufacturer Name
HARTING
Delivery Time
77
Arrangement of the cable lead-in
vertical, top
Type of interlock
Longitudinal strap
Design of housing surface
powder-coated
Design of housing
Coupling housing
Housing coating
powder-coated
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han M Hood Coupler 1 Lever PG 11
Brand
Han® M
number of cable inlets
1
Corrosion resistance
Han® M
Size of connection thread
PG11
Size
3 A
Mounting method of the cable gland
PG
Manufacturer product description
Cable to cable housing, Size: 3 A, Single locking lever, Stainless steel, Top entry, 1x Pg 11, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP67
Manufacturer product designation
Cable to cable housing, Size: 3 A, Single locking lever, Stainless steel, Top entry, 1x Pg 11
color of housing
Black
color
Black
certificate/approval
CE
material of housing
Zink, Zink print cast
UV-resistant
Yes
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
seal present
No
Flap cover present
No
Preview - Generation
3D
Dimension
2D