Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han M Base Surface LC 2 Levers 1 x Pg21
Bill of material
HARTING 09370161230
Preview
Product number of the Manufacturer
09370161230
Short Description
Surface mounted housing, Size: 16 B, Low construction, Double locking lever, Stainless steel, Side entry, 1x Pg 21
Long Description
Surface mounted housing, Size: 16 B, Low construction, Double locking lever, Stainless steel, Side entry, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Manufacturer Type Description
Han M Base Surface LC 2 Levers 1 x Pg21
Alternative product number
09 37 016 1230
Manufacturer Name
HARTING
Delivery Time
77
Arrangement of the cable lead-in
lateral
Type of interlock
Transverse strap
Design of housing surface
powder-coated
Design of housing
Socket housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han M Base Surface LC 2 Levers 1 x Pg21
Brand
Han® M
number of cable inlets
1
Corrosion resistance
Han® M
Size of connection thread
PG21
Size
16 B
Mounting method of the cable gland
PG
Manufacturer product description
Surface mounted housing, Size: 16 B, Low construction, Double locking lever, Stainless steel, Side entry, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Manufacturer product designation
Surface mounted housing, Size: 16 B, Low construction, Double locking lever, Stainless steel, Side entry, 1x Pg 21
color of housing
Black
color
Black
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
3D
Dimension
2D