Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Han L32 B-HTE-HC-SL-M50
Bill of material
HARTING 19301320449
Preview
Product number of the Manufacturer
19301320449
Short Description
Hood, Size: L32 B, Single locking lever, Top entry, 1x M50, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey)
Long Description
Hood, Size: L32 B, Single locking lever, Top entry, 1x M50, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Manufacturer Type Description
Han L32 B-HTE-HC-SL-M50
Alternative product number
19 30 132 0449
Manufacturer Name
HARTING
Delivery Time
28
Arrangement of the cable lead-in
vertical, top
Type of interlock
Longitudinal strap
Design of housing surface
powder-coated
Design of housing
Sleeve housing
Housing coating
powder-coated
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han L32 B-HTE-HC-SL-M50
Brand
Han® B
number of cable inlets
1
Corrosion resistance
Han® B
Size of connection thread
M50
Size
L32 B
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Size: L32 B, Single locking lever, Top entry, 1x M50, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Manufacturer product designation
Hood, Size: L32 B, Single locking lever, Top entry, 1x M50, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey)
color of housing
Grey
color
Grey
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Aperçus & Génération 3D
3D
Infos techniques
2D