Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han GND cable to cable housing, 7,5-14mm
Bill of material
HARTING 09140010730
Preview
Product number of the Manufacturer
09140010730
Short Description
Cable to cable housing, Snap-in latches, Top entry, 1x Integrated, Material (hood/housing): Polycarbonate (PC), Green, Yellow
Long Description
Cable to cable housing, Snap-in latches, Top entry, 1x Integrated, Material (hood/housing): Polycarbonate (PC), Green, Yellow, Degree of protection: IP65
Manufacturer Type Description
Han GND cable to cable housing, 7,5-14mm
Alternative product number
09 14 001 0730
Manufacturer Name
HARTING
Delivery Time
63
Arrangement of the cable lead-in
vertical, top
Type of interlock
Snap-in
Design of housing
Coupling housing
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
shackle position
Without
Product type
Han GND cable to cable housing, 7,5-14mm
Brand
Han® GND
number of cable inlets
1
Application standards
EN 60664-1
Corrosion resistance
Han® GND
Size of connection thread
Integrated
Mounting method of the cable gland
Integrated
Manufacturer product description
Cable to cable housing, Snap-in latches, Top entry, 1x Integrated, Material (hood/housing): Polycarbonate (PC), Green, Yellow, Degree of protection: IP65
Manufacturer product designation
Cable to cable housing, Snap-in latches, Top entry, 1x Integrated, Material (hood/housing): Polycarbonate (PC), Green, Yellow
color of housing
green, yellow
color
green, yellow
certificate/approval
0
Combustibility class
V0
material of housing
Plastic, Polycarbonate (PC)
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D