Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han F+B screw-in housing straight-M32
Bill of material
HARTING 09155030102
Preview
Product number of the Manufacturer
09155030102
Short Description
Screw mounted housing, Straight, Screw locking, 1x M32, Material (hood/housing): Polypropylen, Black, Material (seal): EPDM, Silicone
Long Description
Screw mounted housing, Straight, Screw locking, 1x M32, Material (hood/housing): Polypropylen, Black, Material (seal): EPDM, Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
Manufacturer Type Description
Han F+B screw-in housing straight-M32
Alternative product number
09 15 503 0102
Manufacturer Name
HARTING
Delivery Time
56
Type of interlock
Screw
Design of housing
Screw mounted housing
seal present
Yes
Degree of protection (IP), mounted
IP67, locked condition, IP6K9K acc. to ISO 20653
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han F+B screw-in housing straight-M32
number of cable inlets
1
Size of connection thread
M32
Mounting method of the cable gland
metric
Manufacturer product description
Screw mounted housing, Straight, Screw locking, 1x M32, Material (hood/housing): Polypropylen, Black, Material (seal): EPDM, Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
Manufacturer product designation
Screw mounted housing, Straight, Screw locking, 1x M32, Material (hood/housing): Polypropylen, Black, Material (seal): EPDM, Silicone
color of housing
Black
color
Black
certificate/approval
CE
Combustibility class
HB
material of housing
Plastic
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D