Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han F+B-HCC-M25 blue
Bill of material
HARTING 19155131701
Preview
Product number of the Manufacturer
19155131701
Short Description
Cable to cable housing, Screw locking, Top entry, 1x M25, Material (hood/housing): Polypropylen, Blue, Material (seal): Silicone
Long Description
Cable to cable housing, Screw locking, Top entry, 1x M25, Material (hood/housing): Polypropylen, Blue, Material (seal): Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
Manufacturer Type Description
Han F+B-HCC-M25 blue
Alternative product number
19 15 513 1701
Manufacturer Name
HARTING
Delivery Time
0
Arrangement of the cable lead-in
vertical, top
Type of interlock
Screw
Design of housing
Coupling housing
seal present
Yes
Degree of protection (IP), mounted
IP67, locked condition, IP6K9K acc. to ISO 20653
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han F+B-HCC-M25 blue
number of cable inlets
1
Size of connection thread
M25
Mounting method of the cable gland
metric
Manufacturer product description
Cable to cable housing, Screw locking, Top entry, 1x M25, Material (hood/housing): Polypropylen, Blue, Material (seal): Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
Manufacturer product designation
Cable to cable housing, Screw locking, Top entry, 1x M25, Material (hood/housing): Polypropylen, Blue, Material (seal): Silicone
color of housing
Blue
color
Blue
certificate/approval
CE
Combustibility class
HB
material of housing
Plastic
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D