Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han F+B-HBM blue
Bill of material
HARTING 09155130301
Preview
Product number of the Manufacturer
09155130301
Short Description
Bulkhead mounted housing, Straight, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Blue
Long Description
Bulkhead mounted housing, Straight, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Blue, Material (seal): EPDM, Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
Manufacturer Type Description
Han F+B-HBM blue
Alternative product number
09 15 513 0301
Manufacturer Name
HARTING
Delivery Time
3
Type of interlock
Screw
Design of housing
Add-on housing
seal present
Yes
Degree of protection (IP), mounted
IP67, locked condition, IP6K9K acc. to ISO 20653
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han F+B-HBM blue
Manufacturer product description
Bulkhead mounted housing, Straight, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Blue, Material (seal): EPDM, Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
Manufacturer product designation
Bulkhead mounted housing, Straight, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Blue
color of housing
Blue
color
Blue
certificate/approval
CE
Combustibility class
HB
material of housing
Plastic
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D