Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han F+B cover-HTE blue
Bill of material
HARTING 09155135411
Preview
Product number of the Manufacturer
09155135411
Short Description
Protection cover, for hoods, Screw locking, Material (hood/housing): Polypropylen, Blue, Material (seal): Silicone
Long Description
Protection cover, for hoods, Screw locking, Material (hood/housing): Polypropylen, Blue, Material (seal): Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
Manufacturer Type Description
Han F+B cover-HTE blue
Alternative product number
09 15 513 5411
Manufacturer Name
HARTING
Delivery Time
39
Type of interlock
Screw
seal present
Yes
Degree of protection (IP), mounted
IP67, locked condition, IP6K9K acc. to ISO 20653
Product type
Han F+B cover-HTE blue
Manufacturer product description
Protection cover, for hoods, Screw locking, Material (hood/housing): Polypropylen, Blue, Material (seal): Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
Manufacturer product designation
Protection cover, for hoods, Screw locking, Material (hood/housing): Polypropylen, Blue, Material (seal): Silicone
max. operating ambient temperature
125 °C
color
Blue
certificate/approval
0
Combustibility class
HB
material of housing
Plastic
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D