Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Ex Q12 Kit HBM/HTE-M20
Bill of material
HARTING 10360120001
Preview
Product number of the Manufacturer
10360120001
Short Description
Connector sets, Crimp termination, Rated current: ‌10 A, Contacts: 12, Size: 3 A, Single locking lever, Top entry, 1x M20
Long Description
Connector sets, Crimp termination, Rated current: ‌10 A, Contacts: 12, Size: 3 A, Single locking lever, Top entry, 1x M20, Material: Zinc die-cast, Powder-coated, Degree of protection: IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
Han Ex Q12 Kit HBM/HTE-M20
Alternative product number
10 36 012 0001
Manufacturer Name
HARTING
Delivery Time
77
Arrangement of the cable lead-in
top
Type of interlock
Longitudinal strap
Design of housing surface
powder-coated
seal present
Yes
PE connection present
Yes
Degree of protection (IP), mounted
IP67, with seal screw 09 20 000 9918
EMC design present
No
Min. operating temperature
-20 °C
Max. operating temperature
40 °C
rated current
10 A
Brand
Han® Q
number of cable inlets
1
Application standards
EN 60664-1
Conductor connection method
crimp connection
Size of connection thread
M20
Pole number
12
Manufacturer product family
Han® Ex
Manufacturer product description
Han Ex Q12 Kit HBM/HTE-M20
certificate/approval
0
Combustibility class
V0
material of housing
Zink print cast
material of insulation
Polycarbonate (PC)
Locking present
Yes
rated voltage
90 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D