您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
CAD模型
幫助
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
HARTING 10360040002
HARTING
Industrial connectors Han®
Series
Complete set
CAD模型選擇
{harting_qs/6/23/114/11008.prj},{NB=10360040002},{MANUID=10360040002},{AAC820=-20},{AAC821=40},{AAF726=10},{AAP372=1},{AAT080=4},{BAB392=0},{BAH005=90},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/6d/72/10_36_004_0002_cmyk01.tif__web.png},{DESCSHORT=Connector sets, Screw termination, Rated current: 10 A, Contacts: 4, Size: 3 A, Single locking lever, Angled entry, 1x M20},{DESCLONG=Connector sets, Screw termination, Rated current: 10 A, Contacts: 4, Size: 3 A, Single locking lever, Angled entry, 1x M20, Material: Zinc die-cast, Powder-coated, Degree of protection: IP67, with seal screw 09 20 000 9918},{MANUTYPEDESC=Han Ex 4A Kit HBM/HSE-M20},{SUPPLIERALTNO=10 36 004 0002},{MANUNAME=HARTING}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han Ex 4A Kit HBM/HSE-M20
Bill of material
HARTING 10360040002
Preview
Product number of the Manufacturer
10360040002
Short Description
Connector sets, Screw termination, Rated current: 10 A, Contacts: 4, Size: 3 A, Single locking lever, Angled entry, 1x M20
Long Description
Connector sets, Screw termination, Rated current: 10 A, Contacts: 4, Size: 3 A, Single locking lever, Angled entry, 1x M20, Material: Zinc die-cast, Powder-coated, Degree of protection: IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
Han Ex 4A Kit HBM/HSE-M20
Alternative product number
10 36 004 0002
Manufacturer Name
HARTING
Delivery Time
77
Arrangement of the cable lead-in
lateral
Type of interlock
Longitudinal strap
Design of housing surface
powder-coated
seal present
Yes
PE connection present
Yes
Degree of protection (IP), mounted
IP67, with seal screw 09 20 000 9918
EMC design present
No
Min. operating temperature
-20
°C
Max. operating temperature
40
°C
rated current
10
A
Brand
Han A®
number of cable inlets
1
Application standards
EN 60664-1
Conductor connection method
Screw connection
Size of connection thread
M20
Pole number
4
Manufacturer product family
Han® Ex
Manufacturer product description
Han Ex 4A Kit HBM/HSE-M20
certificate/approval
0
Combustibility class
V0
material of housing
Zink print cast
material of insulation
Polycarbonate (PC)
Locking present
Yes
rated voltage
90
V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
CAD
PDF
3D
尺寸
2D