Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han EMC/B 6 Protect Cover metal
Bill of material
HARTING 09628065425
Preview
Product number of the Manufacturer
09628065425
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 6 B, Low construction, High construction
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 6 B, Low construction, High construction, Single locking lever, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Manufacturer Type Description
Han EMC/B 6 Protect Cover metal
Alternative product number
09 62 806 5425
Manufacturer Name
HARTING
Delivery Time
63
Type of interlock
Longitudinal strap
Design of housing surface
Uncoated
Design of housing
Protection cover
Housing coating
Uncoated
Degree of protection (IP), mounted
IP65
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han EMC/B 6 Protect Cover metal
Brand
Han® EMC/B
Corrosion resistance
Han® EMC/B
Size
6 B
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 6 B, Low construction, High construction, Single locking lever, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 6 B, Low construction, High construction
color of housing
Without
color
uncolored
certificate/approval
0
material of housing
aluminium die-cast, aluminum
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
Preview - Generation
3D
2D