Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han EMC/B 16 Hood Top Entry PG 21
Bill of material
HARTING 09628161420
Preview
Product number of the Manufacturer
09628161420
Short Description
Hood, Size: 16 B, Low construction, Double locking lever, Top entry, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted
Long Description
Hood, Size: 16 B, Low construction, Double locking lever, Top entry, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65, IP66
Manufacturer Type Description
Han EMC/B 16 Hood Top Entry PG 21
Alternative product number
09 62 816 1420
Manufacturer Name
HARTING
Delivery Time
63
Arrangement of the cable lead-in
vertical, top
Type of interlock
Transverse strap
Design of housing surface
Uncoated
Design of housing
Sleeve housing
Housing coating
Uncoated
Degree of protection (IP), mounted
IP65, IP66
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han EMC/B 16 Hood Top Entry PG 21
Brand
Han® EMC/B
number of cable inlets
1
Corrosion resistance
Han® EMC/B
Size of connection thread
PG21
Size
16 B
Mounting method of the cable gland
PG
Manufacturer product description
Hood, Size: 16 B, Low construction, Double locking lever, Top entry, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65, IP66
Manufacturer product designation
Hood, Size: 16 B, Low construction, Double locking lever, Top entry, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted
color of housing
Without
color
uncolored
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
Preview - Generation
3D
Dimension
2D