Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han EMC 6 Hood Top Entry M25
Bill of material
HARTING 19620060441
Preview
Product number of the Manufacturer
19620060441
Short Description
Hood, Size: 6 B, Screw locking, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Long Description
Hood, Size: 6 B, Screw locking, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Manufacturer Type Description
Han EMC 6 Hood Top Entry M25
Alternative product number
19 62 006 0441
Manufacturer Name
HARTING
Delivery Time
77
Arrangement of the cable lead-in
vertical, top
Type of interlock
Screw
Design of housing surface
Uncoated
Design of housing
Sleeve housing
Housing coating
Uncoated
Degree of protection (IP), mounted
IP65
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han EMC 6 Hood Top Entry M25
Brand
Han® EMC
number of cable inlets
1
Corrosion resistance
Han® EMC
Size of connection thread
M25
Size
6 B
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Size: 6 B, Screw locking, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Manufacturer product designation
Hood, Size: 6 B, Screw locking, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
color of housing
Without
color
uncolored
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
Preview - Generation
3D
Dimension
2D