Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco Outdoor 16A-Cover
Bill of material
HARTING 19462165425
Preview
Product number of the Manufacturer
19462165425
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 16 A, Single locking lever
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 16 A, Single locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Manufacturer Type Description
Han-Eco Outdoor 16A-Cover
Alternative product number
19 46 216 5425
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Longitudinal strap
seal present
Yes
Degree of protection (IP), mounted
IP65
Product type
Han-Eco Outdoor 16A-Cover
Brand
Han-Eco®
Application standards
IEC 61984
Size
16 A
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 16 A, Single locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 16 A, Single locking lever
max. operating ambient temperature
125 °C
color
Black
certificate/approval
0
Combustibility class
V0
material of housing
Polyamide (PA), Fibre-glass reinforced
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
情報
2D