Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco Mod.6-HSM1-M32
Bill of material
HARTING 19410060232
Preview
Product number of the Manufacturer
19410060232
Short Description
Surface mounted housing, Size: 6 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x M32
Long Description
Surface mounted housing, Size: 6 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x M32, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han-Eco Mod.6-HSM1-M32
Alternative product number
19 41 006 0232
Manufacturer Name
HARTING
Delivery Time
77
Arrangement of the cable lead-in
lateral
Type of interlock
Transverse strap
Design of housing
Socket housing
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han-Eco Mod.6-HSM1-M32
Brand
Han-Eco®
number of cable inlets
1
Application standards
IEC 61984
Corrosion resistance
Han-Eco®
Size of connection thread
M32
Size
6 B
Mounting method of the cable gland
metric
Manufacturer product description
Surface mounted housing, Size: 6 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x M32, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Surface mounted housing, Size: 6 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x M32
color of housing
Black
color
Black
certificate/approval
CE
Combustibility class
V0
material of housing
Polyamide (PA), Fibre-glass reinforced
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
3D
Dimension
2D