Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco Mod.6-C-f. HTE/HSE
Bill of material
HARTING 19410065406
Preview
Product number of the Manufacturer
19410065406
Short Description
Protection cover, for hoods, Size: 6 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced
Long Description
Protection cover, for hoods, Size: 6 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han-Eco Mod.6-C-f. HTE/HSE
Alternative product number
19 41 006 5406
Manufacturer Name
HARTING
Delivery Time
63
Type of interlock
Transverse strap
seal present
Yes
Degree of protection (IP), mounted
IP65
Product type
Han-Eco Mod.6-C-f. HTE/HSE
Brand
Han-Eco®
Application standards
IEC 61984
Size
6 B
Manufacturer product description
Protection cover, for hoods, Size: 6 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Protection cover, for hoods, Size: 6 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced
max. operating ambient temperature
125 °C
color
Black
certificate/approval
0
Combustibility class
V0
material of housing
Polyamide (PA), Fibre-glass reinforced
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D