Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco Mod.10-C-f. HTE/HSE-cord
Bill of material
HARTING 19410105407
Preview
Product number of the Manufacturer
19410105407
Short Description
Protection cover, for hoods, With fixing cord (loop), Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced
Long Description
Protection cover, for hoods, With fixing cord (loop), Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han-Eco Mod.10-C-f. HTE/HSE-cord
Alternative product number
19 41 010 5407
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Transverse strap
seal present
Yes
Degree of protection (IP), mounted
IP65
Product type
Han-Eco Mod.10-C-f. HTE/HSE-cord
Brand
Han-Eco®
Application standards
IEC 61984
Size
10 B
Manufacturer product description
Protection cover, for hoods, With fixing cord (loop), Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Protection cover, for hoods, With fixing cord (loop), Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced
max. operating ambient temperature
125 °C
color
Black
certificate/approval
0
Combustibility class
V0
material of housing
Polyamide (PA), Fibre-glass reinforced
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D