Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco 6B-HCC-with SL-M20
Bill of material
HARTING 19430060755
Preview
Product number of the Manufacturer
19430060755
Short Description
Cable to cable housing, Size: 6 B, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Top entry, 1x M20
Long Description
Cable to cable housing, Size: 6 B, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Top entry, 1x M20, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66
Manufacturer Type Description
Han-Eco 6B-HCC-with SL-M20
Alternative product number
19 43 006 0755
Manufacturer Name
HARTING
Delivery Time
21
Arrangement of the cable lead-in
vertical, top
Type of interlock
Longitudinal strap
Design of housing
Coupling housing
seal present
Yes
Degree of protection (IP), mounted
IP66
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han-Eco 6B-HCC-with SL-M20
Brand
Han-Eco®
number of cable inlets
1
Application standards
IEC 61984
Corrosion resistance
Han-Eco®
Size of connection thread
M20
Size
6 B
Mounting method of the cable gland
metric
Manufacturer product description
Cable to cable housing, Size: 6 B, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Top entry, 1x M20, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66
Manufacturer product designation
Cable to cable housing, Size: 6 B, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Top entry, 1x M20
color of housing
Black
color
Black
certificate/approval
CE
Combustibility class
V0
material of housing
Polyamide (PA), Fibre-glass reinforced
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
3D
Dimension
2D