Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco 6B-HBM/RA-with SL
Bill of material
HARTING 19430060330
Preview
Product number of the Manufacturer
19430060330
Short Description
Bulkhead mounted housing, Without frame, Size: 6 B, Single locking lever, Polyamide (PA), Fibre-glass reinforced
Long Description
Bulkhead mounted housing, Without frame, Size: 6 B, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66
Manufacturer Type Description
Han-Eco 6B-HBM/RA-with SL
Alternative product number
19 43 006 0330
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Longitudinal strap
Design of housing
Add-on housing
seal present
Yes
Degree of protection (IP), mounted
IP66
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han-Eco 6B-HBM/RA-with SL
Brand
Han-Eco®
Application standards
IEC 61984
Corrosion resistance
Han-Eco®
Size
6 B
Manufacturer product description
Bulkhead mounted housing, Without frame, Size: 6 B, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66
Manufacturer product designation
Bulkhead mounted housing, Without frame, Size: 6 B, Single locking lever, Polyamide (PA), Fibre-glass reinforced
color of housing
Black
color
Black
certificate/approval
CE
Combustibility class
V0
material of housing
Polyamide (PA), Fibre-glass reinforced
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
3D
Dimension
2D