Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco 24B-Cover w. bearing bracket
Bill of material
HARTING 19430245410
Preview
Product number of the Manufacturer
19430245410
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 24 B, Single locking lever
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 24 B, Single locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP66
Manufacturer Type Description
Han-Eco 24B-Cover w. bearing bracket
Alternative product number
19 43 024 5410
Manufacturer Name
HARTING
Delivery Time
120
Type of interlock
Longitudinal strap
Degree of protection (IP), mounted
IP66
Product type
Han-Eco 24B-Cover w. bearing bracket
Brand
Han-Eco®
Application standards
IEC 61984
Size
24 B
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 24 B, Single locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP66
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 24 B, Single locking lever
max. operating ambient temperature
125 °C
color
Black
certificate/approval
0
Combustibility class
V0
material of housing
Polyamide (PA), Fibre-glass reinforced
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation