Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco 16A Hood
Bill of material
HARTING 19460160801
Product number of the Manufacturer
19460160801
Short Description
Hood, 8 positions for cable entries (M20/M25), Size: 16 A, Single locking lever, Versatile cable entries
Long Description
Hood, 8 positions for cable entries (M20/M25), Size: 16 A, Single locking lever, Versatile cable entries, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han-Eco 16A Hood
Alternative product number
19 46 016 0801
Manufacturer Name
HARTING
Delivery Time
63
Arrangement of the cable lead-in
Multi-side
Type of interlock
Longitudinal strap
Design of housing
Sleeve housing
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han-Eco 16A Hood
Brand
Han-Eco®
Application standards
IEC 61984
Corrosion resistance
Han-Eco®
Size
16 A
Manufacturer product description
Hood, 8 positions for cable entries (M20/M25), Size: 16 A, Single locking lever, Versatile cable entries, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Hood, 8 positions for cable entries (M20/M25), Size: 16 A, Single locking lever, Versatile cable entries
color of housing
Black
color
Black
certificate/approval
CE
Combustibility class
V0
material of housing
Polyamide (PA), Fibre-glass reinforced
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
3D
2D