Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco 10B-Cover-w. DL-w. cord-HTE/HSE
Bill of material
HARTING 19430105422
Product number of the Manufacturer
19430105422
Short Description
Protection cover, for hoods, Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced
Long Description
Protection cover, for hoods, Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66
Manufacturer Type Description
Han-Eco 10B-Cover-w. DL-w. cord-HTE/HSE
Alternative product number
19 43 010 5422
Manufacturer Name
HARTING
Delivery Time
56
Type of interlock
Transverse strap
seal present
Yes
Degree of protection (IP), mounted
IP66
Product type
Han-Eco 10B-Cover-w. DL-w. cord-HTE/HSE
Brand
Han-Eco®
Application standards
IEC 61984
Size
10 B
Manufacturer product description
Protection cover, for hoods, Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66
Manufacturer product designation
Protection cover, for hoods, Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced
max. operating ambient temperature
125 °C
color
Black
certificate/approval
0
Combustibility class
V0
material of housing
Polyamide (PA), Fibre-glass reinforced
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
Náhled není k dispozici